IESNA:LM-63-2002
[TEST]P941120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30360
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2769.4 2752.1 2715.8 2684.2 2676.3 2679.5 2689 2706.3 2722.1 2726.8
2728.4 2752.1 2801 2881.5 3015.6 3205 3435.4 3713.1 4068.2 4491.1
4970.8 5557.8 6269.5 7079 7950.1 8885.9 9783.8 10202 9589.7 7410.4
4031.9 1137.8 348.7 206.7 118.4 48.9 0
2769.4 2760 2722.1 2690.5 2682.7 2684.2 2693.7 2711.1 2725.3 2730
2733.1 2758.4 2805.7 2891 3021.9 3212.9 3446.4 3725.7 4090.3 4513.2
5008.7 5613.1 6353.2 7145.3 8032.2 8991.6 9870.6 10249.3 9493.4 7244.7
3844.1 1066.7 337.7 189.4 110.5 44.2 0
2769.4 2756.8 2720.5 2687.4 2673.2 2674.8 2679.5 2689 2695.3 2701.6
2711.1 2737.9 2788.4 2868.9 3001.4 3176.6 3400.7 3665.8 4008.2 4426.4
4948.7 5602 6368.9 7221.1 8104.8 9042.1 9927.4 10388.2 9828 7825.5
4645.7 1713.7 457.6 227.2 134.1 52.1 0
2769.4 2750.5 2715.8 2679.5 2660.6 2655.8 2659 2660.6 2660.6 2671.6
2687.4 2717.4 2767.9 2846.8 2960.4 3127.7 3350.2 3621.6 3964 4380.6
4945.5 5620.9 6482.5 7453 8447.2 9422.4 10332.9 10847.4 10563.3 9083.1
6236.4 3017.2 908.9 331.4 161 50.5 0
2769.4 2750.5 2717.4 2679.5 2655.8 2651.1 2654.2 2654.2 2654.2 2666.9
2695.3 2722.1 2764.7 2832.6 2935.1 3089.8 3313.9 3593.2 3937.2 4375.9
4955 5726.7 6722.4 7901.2 9113.1 10198.8 11074.6 11630.1 11696.4 10938.9
8723.4 5247 2228.2 568.1 190.9 44.2 0
2769.4 2745.8 2712.6 2674.8 2649.5 2644.8 2649.5 2655.8 2655.8 2668.4
2698.4 2720.5 2753.7 2826.3 2935.1 3089.8 3307.6 3593.2 3943.5 4405.9
5010.2 5840.3 6954.4 8313.1 9692.3 10890 11767.4 12420.7 12821.5 12565.9
10891.6 7647.1 3662.6 1150.4 244.6 56.8 0
2769.4 2750.5 2715.8 2676.3 2651.1 2644.8 2647.9 2654.2 2654.2 2666.9
2695.3 2725.3 2767.9 2837.3 2944.6 3102.4 3323.3 3601.1 3948.2 4386.9
4966.1 5739.3 6739.8 7901.2 9100.5 10209.9 11125.1 11762.6 11847.9 11014.7
8923.8 5448.9 2141.4 552.3 159.4 42.6 0
2769.4 2753.7 2720.5 2681.1 2655.8 2649.5 2654.2 2659 2663.7 2676.3
2696.9 2730 2783.6 2864.1 2979.3 3138.7 3364.4 3638.9 3981.4 4410.6
4978.7 5695.1 6561.5 7506.7 8474 9450.8 10377.1 10896.3 10541.2 9154.2
6414.7 3083.5 920 345.6 164.1 50.5 0
2769.4 2758.4 2723.7 2685.8 2665.3 2662.1 2668.4 2681.1 2692.1 2703.2
2717.4 2745.8 2801 2887.8 3017.2 3195.5 3418 3687.9 4025.6 4434.3
4951.9 5594.1 6346.8 7169 8027.4 8955.3 9867.4 10326.6 9843.8 8186.8
5172.8 2032.5 582.3 277.7 148.3 60 0
2769.4 2761.6 2725.3 2687.4 2670 2668.4 2679.5 2701.6 2720.5 2731.6
2742.6 2771 2823.1 2911.5 3047.2 3238.1 3471.7 3754.1 4101.3 4521.1
5007.1 5611.5 6307.4 7088.5 7918.6 8838.5 9714.4 10058.4 9408.2 7303.1
4001.9 1205.6 367.7 186.2 99.4 39.5 0
2769.4 2760 2725.3 2687.4 2670 2670 2681.1 2701.6 2722.1 2731.6
2741 2764.7 2818.4 2902 3036.1 3222.3 3454.3 3749.4 4098.1 4495.8
4974 5553.1 6245.8 7031.7 7823.9 8743.9 9638.6 10061.5 9512.4 7522.5
4262.3 1339.7 388.2 202 104.2 36.3 0
